??
CAD model selection
CF13NR-GY
HELP_VARIABLE
Part No.
CF13NR-GY
Thread
1/2" NPT
Colour
D1
5 - 9 mm
GL
13 mm
H
90 mm
~
13.3 mm
SW
24 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension